(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

LED Lighting Magnifier LEDS-100AS (Part Number)

LED Lighting Magnifier LEDS-100AS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      60,719₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Light source: High brightness white LED x 4 pieces
・Lens configuration: Achromat
・Material: Lens/luxury achromatic, Strut/brass (chromium plating), Shaft/brass (black plating)
・Power supply: DC12V (including AC adapter)
・Size: Body/90 x 250 x 140mm, Base/80 x 100 x 6mm, Strut/φ19 x 370mm, Shaft/φ13 x 160mm
・Weight: 750g
・Model number: LEDS-100AS
・Magnification: 10 x
・Lens diameter (φmm): 36
・Operation distance (mm): 20
・Stand Type 50 Type
・LED type

 
Part Number
1-5696-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 60,718.69

1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Basic Information

Light Source High brightness white LED x 4 Lens Configuration Achromat Details LED Type
Lens diameter (ø mm) 36 Magnification 10× Size Body/90 × 250 × 140 mm, Base/80 × 100 × 6 mm, Support/⌀19 × 370 mm, Shaft/⌀13 × 160 mm
Part number LEDS-100AS Materials Lens/high-grade achromat, post/brass (chrome plated), shaft/brass (black plating) Working distance (mm) 20
Weight 750g Specifications Stand type 50 type Power Supply 12 V DC (AC adapter included)