(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Particle Size Measurement Device (Grind Meter) 232/II

Particle Size Measurement Device (Grind Meter) 232/II

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-3655-02

  • Product Type
    Inspection and Measuring Instruments
  • Size
    165×35×13mm
  • Material
    Stainless steel
  • Type
    Grind meter
  • Manufacturer Model Number
    232/II
  • Standard
    ISO1524·ASTM D1210·JIS K 5600
  • Twin Groove
    12 mm × 125 mm × depth 0 to 100 µm (bottom taper) × 2 rows
  • Weight(g)
    620
  • Measuring method
    0 to 25μm
  • Accessory
    Scraper / case
Part Number
1-3655-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 81,078.41

1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Inspection and Measuring Instruments
  • Size
    165×35×13mm
  • Material
    Stainless steel
  • Type
    Grind meter
  • Manufacturer Model Number
    232/II
  • Standard
    ISO1524·ASTM D1210·JIS K 5600
  • Twin Groove
    12 mm × 125 mm × depth 0 to 100 µm (bottom taper) × 2 rows
  • Weight(g)
    620
  • Measuring method
    0 to 25μm
  • Accessory
    Scraper / case

Product Description

【Product Specifications】
・Model number: 232/II
・Measurement range (μm): 0 - 25
・Material: Stainless
・Size: Body/165 x 35 x 13mm, Scraper/50 x 38 x 5mm
・Pair groove: 12mm x 125mm x 0 - 100μm (depth), (tapered bottom) x 2 lines
・Weight: 620g
・Standards: ISO1524, ASTM D1210, JIS K5600
・Accessories: Scraper, case
・Grind meter

Specifications of 1-3655-02

  • Product Type
    Inspection and Measuring Instruments
  • Size
    165×35×13mm
  • Material
    Stainless steel
  • Type
    Grind meter
  • Manufacturer Model Number
    232/II
  • Standard
    ISO1524·ASTM D1210·JIS K 5600
  • Twin Groove
    12 mm × 125 mm × depth 0 to 100 µm (bottom taper) × 2 rows
  • Weight(g)
    620
  • Measuring method
    0 to 25μm
  • Accessory
    Scraper / case
Part Number
1-3655-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 81,078.41

1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1