(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Probe for Thermo-Hygro Transmitter Data (Separation) Made Of PBT Resin with 5m Cable (Part Number)

Probe for Thermo-Hygro Transmitter Data (Separation) Made Of PBT Resin with 5m Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58,751₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: S.TC1.5P
・PBT resin separation probe, with cable (5m)

 
Part Number
1-3556-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 58,750.64

1 Piece(s) 33 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Separation probe, made of PBT resin, with cable (5 m) Manufacturer Model Number S.TC1.5P Part number S.TC1.5P
Product detail type With 5 m cable