(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: 572.1764
・Item to be measured: Temperature:
・Measuring method: T, K, J thermocouple
・Channel: 4 channels (external)
・Measurement range: T thermocouple/-200 to +400℃, K thermocouple/-195 to +1000℃, J thermocouple/-100 to +750℃
・Resolution: 0.1℃
・Accuracy: -200 to -100.1℃/measured value ±1%, -100 to +70℃/±0.3℃, 70.1 - 1000℃/measured value ±0.5%
・Measurement interval: 1 seconds - 24 hours
・Memory: 2000000 data
・Interface: USB, SD card
・Supported OS: Windows (R) XP (SP3 or later)/VistaTM/7
・Supported software: ComSoft Basic 5/Professional 4
・Power supply: 5903 lithium battery x 2 pieces (included for test)
・Protection grade: IP54
・Size: 63 x 33 x 103mm
・Weight: 230g
・Accessories: Holder for wall mounting (with padlock)
Accessories | wall mount holder (with padlock) | Weight | 230g | Accuracy | -200 to -100.1°C / ±1% of measured value, -100 to +70°C / ±0.3°C, 70.1 to 1000°C / ±0.5% of measured value |
---|---|---|---|---|---|
Size | 63×33×103mm | Measurement method | T·K·J thermocouple | Product Detail Type | Testo176 T4 |
Power Supply | 5903 lithium battery x 2 pieces (included for testing) | Supported OS | Windows 7/8 | Resolution | 0.1°C |
Interface | USB/SD card | Memory | 2000000 data | Measurement items | Temperature |
Protection rating | IP54 | Measurement interval | 1 second to 24 hours | Channel | 4 channels (External) |
Supported Software | ComSoft Basic 5/Professional 4 | Measurement Range | T thermocouple/-200 to +400°C, K thermocouple/-195 to +1000°C, J thermocouple/-100 to +750°C |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy