(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA996XM-91 |
EA996XM-92 |
EA996XM-93 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Size | Compatible Height | Compatible Waist Circumference | Garment length | Applicable chest circumference | Inseam |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20,192.11 |
1 Piece(s) | 6 Day(s) or more | Surface material: 100% nylon, PU with breathable waterproof; lining: 100% nylon | M-size | 160 to 170cm | 72 to 80cm | 69cm | 84 to 94cm | 70cm | ||
₹ 20,192.11 |
1 Piece(s) | 6 Day(s) or more | Surface material: 100% nylon, PU with breathable waterproof; lining: 100% nylon, | L size | 170 to 180cm | 78 to 88cm | 72cm | 90 to 98cm | 72cm | ||
₹ 20,192.11 |
1 Piece(s) | 6 Day(s) or more | Surface material: 100% nylon, PU with breathable waterproof; lining: 100% nylon, | LL size | 175 to 185cm | 86 to 96cm | 75cm | 96 to 104cm | 74cm |
【Product Specifications】
・Material-Outside: Nylon 100%, PU moisture-permeable waterproof treatment,Inside: Nylon 100%
・Hood-Put-in type collar
・It has not only excellent moisture permeability, but also condensation is controlled. Moisture inside the wear is minimized.
・Water-tightness-15,000mm or more
・Moisture permeability-6,000g/㎡, 24hrs
・Dim.-M
Part Number |
---|
EA996XM-91 |
EA996XM-92 |
EA996XM-93 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Size | Compatible Height | Compatible Waist Circumference | Garment length | Applicable chest circumference | Inseam |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20,192.11 |
1 Piece(s) | 6 Day(s) or more | Surface material: 100% nylon, PU with breathable waterproof; lining: 100% nylon | M-size | 160 to 170cm | 72 to 80cm | 69cm | 84 to 94cm | 70cm | ||
₹ 20,192.11 |
1 Piece(s) | 6 Day(s) or more | Surface material: 100% nylon, PU with breathable waterproof; lining: 100% nylon, | L size | 170 to 180cm | 78 to 88cm | 72cm | 90 to 98cm | 72cm | ||
₹ 20,192.11 |
1 Piece(s) | 6 Day(s) or more | Surface material: 100% nylon, PU with breathable waterproof; lining: 100% nylon, | LL size | 175 to 185cm | 86 to 96cm | 75cm | 96 to 104cm | 74cm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy