(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Funnel (Made of Oil Resistant Plastic)

Funnel (Made of Oil Resistant Plastic)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA992BL-12

  • Materials
    Oil resistant plastic
  • Diameter
    165mm
  • Nozzle Tip Outer Diameter
    27mm
  • Details 1
    With filter
  • Product Detail Type
    Funnel (Made of Oil Resistant Plastic)
Part Number
EA992BL-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,090.73

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Materials
    Oil resistant plastic
  • Diameter
    165mm
  • Nozzle Tip Outer Diameter
    27mm
  • Details 1
    With filter
  • Product Detail Type
    Funnel (Made of Oil Resistant Plastic)

Product Description

[Features]
Made of oil-resistant plastic, it is resistant to erosion and corrosion.
Diameters selectable from 130, 165 and 215 mm.
*130 mL without filter.
165 mL and 215 mL have filters.

Specifications of EA992BL-12

  • Materials
    Oil resistant plastic
  • Diameter
    165mm
  • Nozzle Tip Outer Diameter
    27mm
  • Details 1
    With filter
  • Product Detail Type
    Funnel (Made of Oil Resistant Plastic)
Part Number
EA992BL-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,090.73

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1