(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Nylon Pulley [1 Wheel Eye] EA987HK-2

Nylon Pulley [1 Wheel Eye] EA987HK-2

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA987HK-2

  • Weight
    76g
  • Overall Length
    115mm
  • Materials
    Nylon
  • Wheel diameter
    66mm
  • Working load (kg)
    50 kgf
  • Details 1
    Swivel (360° rotation)
  • Product detail type
    Nylon Pulley (Swivel Type)
  • Hook Eye Inner Diameter
    14mm
  • Diameter of rope used
    Up to 9 mm
Part Number
EA987HK-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,373.51

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Weight
    76g
  • Overall Length
    115mm
  • Materials
    Nylon
  • Wheel diameter
    66mm
  • Working load (kg)
    50 kgf
  • Details 1
    Swivel (360° rotation)
  • Product detail type
    Nylon Pulley (Swivel Type)
  • Hook Eye Inner Diameter
    14mm
  • Diameter of rope used
    Up to 9 mm

Product Description

【Product Specifications】
・Material-Nylon
・Rope dia.-Up to 9mm
・Length-115mm
・Wheel dia.-66mm
・Working load…50kgf
・Hook/Eye ID…14mm
・Weight…76g
・Swivel type(360° turn)

Specifications of EA987HK-2

  • Weight
    76g
  • Overall Length
    115mm
  • Materials
    Nylon
  • Wheel diameter
    66mm
  • Working load (kg)
    50 kgf
  • Details 1
    Swivel (360° rotation)
  • Product detail type
    Nylon Pulley (Swivel Type)
  • Hook Eye Inner Diameter
    14mm
  • Diameter of rope used
    Up to 9 mm
Part Number
EA987HK-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,373.51

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1