(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA983FS-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,872.00 |
1 Piece(s) | 5 Day(s) or more |
【Product Specifications】
・Light source-Red LED bulb x 2 pcs, Blue LED bulb x 1 pc
・Power supply-Solar (nickel cadmium battery)
・Charge the battery for 4 hour or more in a switch-off condition before use.
・Battery life-After fully charged, approx. 100 hours continuously under cloudy sky.
・Material-Body: polycarbonate, Bracket: polypropylene
・Dim.-Approx. 74 x 74 x 140(H)mm
・Weight-138g
・Drip-proof
・Auto-flashing in night/auto-lit-out in day (in switch-on status)
・Blue/red flashes in turn
・Usableinserting the cone EA983FT-3
・The holder EA983FS-3H allows it to be attached to pipes, etc.
Part Number |
---|
EA983FS-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,872.00 |
1 Piece(s) | 5 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy