(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Sling Wire EA981WA-4

Sling Wire EA981WA-4

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA981WA-4

  • Overall length
    4.0m
  • Product Detail Type
    9 mm Slinging Wire
  • Rope diameter
    9mm
  • Breaking load
    4.06 t
  • Weight
    1.26 kg
Part Number
EA981WA-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,061.31

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall length
    4.0m
  • Product Detail Type
    9 mm Slinging Wire
  • Rope diameter
    9mm
  • Breaking load
    4.06 t
  • Weight
    1.26 kg

Product Description

【Product Specifications】
・Slinging is possible.
・Length…4.0m
・Rope dia.…9mmBreakingload4.06t
・Weight…1.26kg

Specifications of EA981WA-4

  • Overall length
    4.0m
  • Product Detail Type
    9 mm Slinging Wire
  • Rope diameter
    9mm
  • Breaking load
    4.06 t
  • Weight
    1.26 kg
Part Number
EA981WA-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,061.31

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1