(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel Post EA951EN-23

Steel Post EA951EN-23

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA951EN-23

  • Product Model
    Others
  • Others
    Option
  • Materials
    Steel (zinc plating)
  • Product Detail Type
    steel bundle (Type F)
  • Details 1
    The number of pcs. included will be 1 pc.
  • Top plate size
    90×65mm
  • Compressive Load (kgf)
    2323
Part Number
EA951EN-23
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,343.42

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Model
    Others
  • Others
    Option
  • Materials
    Steel (zinc plating)
  • Product Detail Type
    steel bundle (Type F)
  • Details 1
    The number of pcs. included will be 1 pc.
  • Top plate size
    90×65mm
  • Compressive Load (kgf)
    2323

Product Description

【Product Specifications】
・Top plate dim.-90 x 65mm
・Base dim.-100 x 100mm
・Material-Steel (zinc-plated)
・Adjusting range(mm)…152 to 220
・Compression load(kgf)…2,323

Specifications of EA951EN-23

  • Product Model
    Others
  • Others
    Option
  • Materials
    Steel (zinc plating)
  • Product Detail Type
    steel bundle (Type F)
  • Details 1
    The number of pcs. included will be 1 pc.
  • Top plate size
    90×65mm
  • Compressive Load (kgf)
    2323
Part Number
EA951EN-23
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,343.42

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1