(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heat Resistant Paint EA942FB-11

Heat Resistant Paint EA942FB-11

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942FB-11

  • Color
    Silver
  • Details 1
    Half gloss
  • Details 2
    For aluminum and stainless steel
  • Quantity
    3 kg
  • Details 3
    Oil-based type
  • Product Detail Type
    3.0 kg
  • Heat-Resistant Temperature
    300°C
  • Drying Time (Finger Touch)
    Approx. 5 hours
  • Painted Area (Single coating)
    Approx. 40 m2
Part Number
EA942FB-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 22,488.04

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Color
    Silver
  • Details 1
    Half gloss
  • Details 2
    For aluminum and stainless steel
  • Quantity
    3 kg
  • Details 3
    Oil-based type
  • Product Detail Type
    3.0 kg
  • Heat-Resistant Temperature
    300°C
  • Drying Time (Finger Touch)
    Approx. 5 hours
  • Painted Area (Single coating)
    Approx. 40 m2

Product Description

【Product Specifications】
・Semi gloss
・For aluminum, stainless steel
・Heat -proof temperature-300℃
・Drying time (Finger touch)-Around 5 hours
・Good weather resistance properties of silicon allows both of indoor and outdoor applications.
・Color…Silver
・Content3kg

Specifications of EA942FB-11

  • Color
    Silver
  • Details 1
    Half gloss
  • Details 2
    For aluminum and stainless steel
  • Quantity
    3 kg
  • Details 3
    Oil-based type
  • Product Detail Type
    3.0 kg
  • Heat-Resistant Temperature
    300°C
  • Drying Time (Finger Touch)
    Approx. 5 hours
  • Painted Area (Single coating)
    Approx. 40 m2
Part Number
EA942FB-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 22,488.04

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1