(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wood Insect and Corrosion Proof Soot EA942CH-23

Wood Insect and Corrosion Proof Soot EA942CH-23

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942CH-23

  • Color
    Brown
  • Applications
    Antiseptic and insect-proof for outdoor unpainted parts such as pile, board fence, and groove board. Insect-proof and antiseptic for unpainted underfloor wood such as foundations, joists, floor bundles, and large sleepers.
  • Details 1
    Matte
  • Details 2
    Wood insect-proof and antiseptic treatment agent
  • Quantity
    14L
  • Details 3
    Oil-based
  • Product Detail Type
    14L
  • Drying time
    Summer: 2-3 hours, winter: 4 to 6 hours
  • Drying Time (Finger Touch)
    Summer: 2 to 3 hours, winter: 4 to 6 hours
  • Type of Paint
    Wood insect-proof and antiseptic treatment agent
  • Painted Area (2 Coatings)
    46-58 m2
Part Number
EA942CH-23
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,171.16

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Color
    Brown
  • Applications
    Antiseptic and insect-proof for outdoor unpainted parts such as pile, board fence, and groove board. Insect-proof and antiseptic for unpainted underfloor wood such as foundations, joists, floor bundles, and large sleepers.
  • Details 1
    Matte
  • Details 2
    Wood insect-proof and antiseptic treatment agent
  • Quantity
    14L
  • Details 3
    Oil-based
  • Product Detail Type
    14L
  • Drying time
    Summer: 2-3 hours, winter: 4 to 6 hours
  • Drying Time (Finger Touch)
    Summer: 2 to 3 hours, winter: 4 to 6 hours
  • Type of Paint
    Wood insect-proof and antiseptic treatment agent
  • Painted Area (2 Coatings)
    46-58 m2

Product Description

【Product Specifications】
・Matte
・Color-Brown
・Preservative treatment for wood
・Safe formulation of agents
・Drying time (Finger touch)-Summer: 2 to 3 hours, Winter: 4 to 6 hours
・Paint area (2 coats)-1L: 3 to 4m2, 2.5L: 8 to 10m2, 14L: 46 to 58m2
・Content…14L

Specifications of EA942CH-23

  • Color
    Brown
  • Applications
    Antiseptic and insect-proof for outdoor unpainted parts such as pile, board fence, and groove board. Insect-proof and antiseptic for unpainted underfloor wood such as foundations, joists, floor bundles, and large sleepers.
  • Details 1
    Matte
  • Details 2
    Wood insect-proof and antiseptic treatment agent
  • Quantity
    14L
  • Details 3
    Oil-based
  • Product Detail Type
    14L
  • Drying time
    Summer: 2-3 hours, winter: 4 to 6 hours
  • Drying Time (Finger Touch)
    Summer: 2 to 3 hours, winter: 4 to 6 hours
  • Type of Paint
    Wood insect-proof and antiseptic treatment agent
  • Painted Area (2 Coatings)
    46-58 m2
Part Number
EA942CH-23
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,171.16

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1