(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

For Repair writing Brush addapted paint EA934SJ-3

For Repair writing Brush addapted paint EA934SJ-3

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA934SJ-3

  • Quantity
    50g
  • Product Detail Type
    50g
  • Color
    Gold
Part Number
EA934SJ-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,967.00

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Quantity
    50g
  • Product Detail Type
    50g
  • Color
    Gold

Product Description

【Product Specifications】
・Content …50g
・Oil-Based Acrylic fiber Resin Paint - Excellent adhesive strength and Weather-Resistant
・For Writing on Stone ・Iron ・Concrete ・Acrylic Plate etc.
・Integrated Cap with Brush
・Color …Gold

Specifications of EA934SJ-3

  • Quantity
    50g
  • Product Detail Type
    50g
  • Color
    Gold
Part Number
EA934SJ-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,967.00

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1