(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Repair Agent EA934BA-3

Repair Agent EA934BA-3

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA934BA-3

  • Quantity
    Powder: 5 g, liquid: 10 ml
  • Product Detail Type
    5 g/10 ml
  • Packaging Weight
    73g
  • Curing time
    5 min. / 25°C
  • Color
    Black
Part Number
EA934BA-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,012.84

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Quantity
    Powder: 5 g, liquid: 10 ml
  • Product Detail Type
    5 g/10 ml
  • Packaging Weight
    73g
  • Curing time
    5 min. / 25°C
  • Color
    Black

Product Description

【Product Specifications】
・Content-Powder: 5g, Liquid: 10ml
・Cure time-5min/25℃
・Possible to adhere on ABS resin, polycarbonate, acrylic resin, PVC, styrol, FRP, etc.
・Repair of plastic parts such as automotive parts, plastic models, lures, and household items For recovery of screw threads
・-1 and -2 serve as insulating materials.
・Color…Black

Specifications of EA934BA-3

  • Quantity
    Powder: 5 g, liquid: 10 ml
  • Product Detail Type
    5 g/10 ml
  • Packaging Weight
    73g
  • Curing time
    5 min. / 25°C
  • Color
    Black
Part Number
EA934BA-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,012.84

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1