(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Zoom Binocular Stereomicroscope Microscope (With LED Lighting) 3 Eyes SZ-8003 (Part Number)

Zoom Binocular Stereomicroscope Microscope (With LED Lighting) 3 Eyes SZ-8003
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      150,163₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: SZ-8003
・Specification: 3 eyes
・Total magnification: 6.7 - 45 x
・Eyepiece lens: 10 times (WF10x)
・Lens barrel type: Obliquing angle 45°
・Eye width adjustment range: 54 - 75mm
・Operation distance: 105mm
・Zoom ratio: 1: 6.7
・Actual field of view diameter: φ22mm
・Stage, diameter: PMMA (acrylic) product, φ95mm
・Lighting: LED
・Lighting power supply: AC90V - 240V 50/60Hz
・Power cord length: 1.3m (3P plug)
・Main unit size: Binocular/250 x 300 x 500mm, 3 eyes/250 x 300 x 550mm
・Weight: Binocular/10kg, 3 eyes/5kg

 
Part Number
1-1926-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 150,162.53

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Part Number SZ-8003 Product Detail Type Trinocular Weight (kg) 5 kg
Total magnification 6.7 to 45× Eyepieces 10 times (WF10 ×) Details Zoom Ratio: 1:6.7
Operating distance (mm) 105mm Lens Barrel Type Tilt Angle 45° Interpupillary Adjustment Range 54 to 75mm
Lighting LED Power cord length 1.3 m (3P plug) Specifications Trinocular
Lighting Power Supply 100 V to 240 V AC 50/60 Hz Main Body Size 250×300×550mm Actual Field of View Diameter ø 22mm
Stage/diameter Made of PMMA (acrylic), ⌀95 mm