(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

0.92 × 5 m/0.9 mm Polyester Canvas

0.92 × 5 m/0.9 mm Polyester Canvas

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 14,947.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA911AM-5A
EA911AM-5B
EA911AM-5D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

₹ 14,947.38

1 Piece(s) 5 Day(s) or more Unbleached

₹ 14,947.38

1 Piece(s) 5 Day(s) or more Black

₹ 14,947.38

1 Piece(s) 6 Day(s) or more OD

Basic Specifications

  • Width(mm)
    920
  • Length(mm)
    5000
  • Thickness(mm)
    0.9
  • Details 1
    Dyed resin, mild water repellency, antistatic processing
  • Materials
    [resin]Polyester

Product Description

100% polyester material.
Dyed resin, weak water repellency, and anti-static processing applied.
It is highly resistant to bending and clattering, suitable for making truck seats, various covers, holding bags, bags, and miscellaneous goods.
[EA911AM-5A]Color: Unbleached
[EA911AM-5B]Color: Black
[EA911AM-5D]Color: OD

Part Number
EA911AM-5A
EA911AM-5B
EA911AM-5D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

₹ 14,947.38

1 Piece(s) 5 Day(s) or more Unbleached

₹ 14,947.38

1 Piece(s) 5 Day(s) or more Black

₹ 14,947.38

1 Piece(s) 6 Day(s) or more OD

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1