(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tap Die Fine and Coarse Set EA829VX-3

Tap Die Fine and Coarse Set EA829VX-3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,602₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material…Alloy steel
・Begin・finish tap 35 pcs, dice 35 pcs
・Size…(Metric coarse/fine thread)M2x0.4・M3x0.5・M4x0.7・M5x0.8・M6x1.0・M6x0.75・M7x1.0・M7x0.75・M8x1.25・M8x1.0・M8x0.75・M9x1.25・M9x1.0・M9x0.75・M10x1.5・M10x1.25・M10x1.0・M10x0.75・M11x1.5・M11x1.25・M11x1.0・M11x0.75・M12x1.75・M12x1.5・M12x1.25・M12x1.0・M12x0.75・M14x2.0・M14x1.5・M14x1.25・M14x1.0・M16x2.0・M16x1.5・M16x1.0・M18x1.5
・Tap handle2pcs., Dies handle2pcs.
・T-shaped tap handle
・Case size…440x330x50(T)mm

 
Part Number
EA829VX-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 27,601.98

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829VX-3 in the Tap Die Fine and Coarse Set EA829VX-3 series.