(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tap Die Fine and Coarse Set EA829VX-2

Tap Die Fine and Coarse Set EA829VX-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,096₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Alloy steel
・Middle size taps 20pcs., Dies 20pcs.
・Size-(Metric coarse/fine thread)M6x1.0・M6x0.75・M8x1.25・M8x1.0・M10x1.5・M10x1.25・M12x1.75・M12x1.5・M14x1.5・M14x2.0・M16x1.5・M16x2.0・M18x1.5・M18x2.5・M20x1.5・M20x2.5・M22x1.5M22x2.5・M24x1.5・M24x3.0
・Tap handle
・Dies handle
・Screwdrivers
・Case size-590x340x30(T)mm

 
Part Number
EA829VX-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 22,095.55

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829VX-2 in the Tap Die Fine and Coarse Set EA829VX-2 series.

X
whatsapp-qr whatsapp-icon