(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tap Die Set EA829VK-0

Tap Die Set EA829VK-0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,954₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・With 11pcs. of taps and 11pcs. of dies
・Size-(Metric coarse/fine thread)M3x0.5・M4x0.7・M5x0.8M6x1.0・M7x1.0・M8x1.25M9x1.25・M10x1.5・M12x1.5M12x1.75(BSP)1/8"-28
・Tap handle
・Dies handle
・Case size-290x190x50(T)mm

Part Number
EA829VK-0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,954.05

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829VK-0 in the Tap Die Set EA829VK-0 series.