(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hand Tap (SKS2) EA829DB-24B

Hand Tap (SKS2) EA829DB-24B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,929₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-SKS_2
・JIS 3 class
・Tap to finish
・Nominal diameter -M24×2.0
・Length-95mm
・■Width-15mm

Part Number
EA829DB-24B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,929.22

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Materials: SKS_2/JIS3 grade/finish tap/nominal size: M24 × 2.0·Total length: 95 mm·■ width: 15 mm·JAN: 4518340658332

Please check the type/dimensions/specifications of the part EA829DB-24B in the Hand Tap (SKS2) EA829DB-24B series.