(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Screen (Wall-mounted)

Screen (Wall-mounted)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA761LM-37

  • Weight
    1.8 kg
  • Details 1
    Wall-mounted type
  • External Shape Size
    1317(W)×28(D)×1069(H)mm
  • Accessories
    1 hanging bracket, 2 fixing brackets
  • Standard
    60 inch
  • Materials
    Matte system
  • Screen size (mm)
    1219×914
Part Number
EA761LM-37
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,148.13

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Weight
    1.8 kg
  • Details 1
    Wall-mounted type
  • External Shape Size
    1317(W)×28(D)×1069(H)mm
  • Accessories
    1 hanging bracket, 2 fixing brackets
  • Standard
    60 inch
  • Materials
    Matte system
  • Screen size (mm)
    1219×914

Product Description

【Product Specifications】
・Outside Type Size …1,317(W)×28(D)×1,069(H)mm
・Screen Size …1,219(W)×914(H)mm(60Press )
・Weight …1.8kg
・Wall Hanging Type
・The Screen Can Be Rolled Up And Stored Away While Not In Use.
・Accessories …Suspension Metal fittings 1 pcs、Fixed Metal fittings 2 Pcs

Specifications of EA761LM-37

  • Weight
    1.8 kg
  • Details 1
    Wall-mounted type
  • External Shape Size
    1317(W)×28(D)×1069(H)mm
  • Accessories
    1 hanging bracket, 2 fixing brackets
  • Standard
    60 inch
  • Materials
    Matte system
  • Screen size (mm)
    1219×914
Part Number
EA761LM-37
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,148.13

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1