(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Analog Insulation Resistance Tester (3 Ranges) EA709BC-4 (Part Number)

Analog Insulation Resistance Tester (3 Ranges) EA709BC-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,322₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Accuracy-±5% of full scale
・Function-Battery voltage check, live wire alarm, discharge, auto power save, over discharge protection, backlight
・Power supply-AA batteryx4 pcs(included)
・Size-152(W)x40(D)x92(H)mm
・Weight-420g
・Accessories-Mobile case, test lead with LED light
・Shock-resistant design to withstand 1m drop on a concrete.
・AC voltage-0 to 600V
・DC voltage-250/500/1000V
・Rated resistance-100M/2000MΩ

Part Number
EA709BC-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 33,322.38

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Accessories Lead set with switch, carrying case, instruction manual, test battery Power Supply AA batteries x 4 Rated measurement voltage 250V, 500V, 1000V
JAN code 4548745909388 Product category Main unit Communication function none
Analog/digital analog Dimensions(mm) 152×40×92 Insulation resistance measurement range(MΩ) 0.01 to 2000
Auto discharge function (Automatic discharge function) none Number of ranges 3 Comparator function none
Manufacturer model no. IR4033-11 Main body materials(g) 420