(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Accuracy-±5% F.S
・Function-Battery voltage check,live wire alarm, discharge, auto power save, over discharge protection
・Power supply-AA battery x 4 pcs
・Dim.-152(W) x 40(D) x 92(H)mm
・Weight-420g
・With portable case
・LED illumination meter and LED light enable to increase work efficiency in dark places.
・Shock-resistant design to withstand 1m drop on a concrete.
・Insulation resistance-25V-20MΩ, 50V-20MΩ, 125V-20MΩ (accuracy: ±5% of designated value)
・AC voltage…0to 150V
・DC voltage…25/50/125V
・Resistance…20MΩ
Accessories | Lead set with switch, carrying case, instruction manual, test battery | Power Supply | AA batteries x 4 | Rated measurement voltage | 25V, 50V, 125V |
---|---|---|---|---|---|
JAN code | 4548745364217 | Product category | Main unit | Communication function | none |
Analog/digital | analog | Dimensions(mm) | 152×40×92 | Insulation resistance measurement range(MΩ) | 0.005 to 20 |
Auto discharge function (Automatic discharge function) | none | Number of ranges | 3 | Comparator function | none |
Manufacturer model no. | IR4030-11 | Main body materials(g) | 420 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy