(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stainless Steel Wire Rope EA628SB-31

Stainless Steel Wire Rope EA628SB-31

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA628SB-31

  • Materials
    SUS304
  • Wire diameter
    3.0mm
  • Accessories
    5 sleeves (aluminum tubes) for processing
  • Wire Configuration
    7×7
  • Length
    10m
  • Cutting Load
    730kg
Part Number
EA628SB-31
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,981.55

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Materials
    SUS304
  • Wire diameter
    3.0mm
  • Accessories
    5 sleeves (aluminum tubes) for processing
  • Wire Configuration
    7×7
  • Length
    10m
  • Cutting Load
    730kg

Product Description

【Product Specifications】
・Contained in an aluminum can (Swage the end of wire rope with crimping pliers when it is terminated.)
・Material-SUS304
・With 5 sleeves for processing
・Wire rope construction-7 x 7
・Wire dia.…3.0mm
・Breaking load…730kg
・Length…10m

Specifications of EA628SB-31

  • Materials
    SUS304
  • Wire diameter
    3.0mm
  • Accessories
    5 sleeves (aluminum tubes) for processing
  • Wire Configuration
    7×7
  • Length
    10m
  • Cutting Load
    730kg
Part Number
EA628SB-31
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,981.55

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1