- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Airtight Tape All-Weather Tape EX-2
(EX-2-75-20-0.38-PACK)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Internal capacity |
|
₹ 17,094.00
|
1 Pack(s)
|
20 Pieces Per Package
|
|
13 Day(s) or more
|
50 |
1 Box (20 Rolls) |
|
₹ 20,256.31
|
1 Pack(s)
|
16 Pieces Per Package
|
|
13 Day(s) or more
|
75 |
1 Box (16 Rolls) |
|
₹ 20,250.98
|
1 Pack(s)
|
12 Pieces Per Package
|
|
19 Day(s) or more
|
100 |
1 Box (12 Rolls) |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.38
-
- Color Details
- Black
-
- Base Materials
- Plastic Film
-
- Adhesive
- Butyl Rubber-Based
-
- Adhesive Strength (stainless steel plate) [at 23°C]
- 33N/19mm
-
- Adhesive Strength (particleboard) [at 23°C](N/19mm)
- 19
Product Description
[Features]
· Can be torn by hand for simple construction
· Without release liner, easy to use during construction
· Excellent airtightness and durability
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Internal capacity |
|
₹ 17,094.00
|
1 Pack(s)
|
20 Pieces Per Package
|
|
13 Day(s) or more
|
50 |
1 Box (20 Rolls) |
|
₹ 20,256.31
|
1 Pack(s)
|
16 Pieces Per Package
|
|
13 Day(s) or more
|
75 |
1 Box (16 Rolls) |
|
₹ 20,250.98
|
1 Pack(s)
|
12 Pieces Per Package
|
|
19 Day(s) or more
|
100 |
1 Box (12 Rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy