- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ear Plug NRR Value (dB) 33【100-200 Pieces Per Package】
(0941-87-08-11)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Cord |
Number Contained In A Packet (set) |
With/Without Strings |
Part Number |
TGK Code |
|
₹ 10,522.64
|
1 Pack(s)
|
200 Pieces Per Package
|
|
14 Day(s) or more
|
NA |
200 |
NA |
MAX-1 |
0941870811 |
|
₹ 9,330.56
|
1 Pack(s)
|
100 Pieces Per Package
|
|
14 Day(s) or more
|
Available |
100 |
Available |
MAX-30 |
0941870812 |
Basic Specifications
-
- NRR value(dB)
- 33
-
- Product Type
- Earplugs
-
- Shape
- Foam Type
-
- Standard
- JIS
-
- Specifications
- JIS Standard No.1 Type Equivalent Product
-
- Material
- Polyurethane Foam
Product Description
[Features]
· Unique shape is soft and flexible.
· Can be reused by washing with water. (Leave for 24 hours until moisture disappears)
· The bright orange color enables checking if they are being worn.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Cord |
Number Contained In A Packet (set) |
With/Without Strings |
Part Number |
TGK Code |
|
₹ 10,522.64
|
1 Pack(s)
|
200 Pieces Per Package
|
|
14 Day(s) or more
|
NA |
200 |
NA |
MAX-1 |
0941870811 |
|
₹ 9,330.56
|
1 Pack(s)
|
100 Pieces Per Package
|
|
14 Day(s) or more
|
Available |
100 |
Available |
MAX-30 |
0941870812 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy