(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3-frequency Multi-ultrasonic Cleaning Machine W-113

3-frequency Multi-ultrasonic Cleaning Machine W-113

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0836-52-15-54

  • Product Type
    Ultrasonic cleaner
  • Application
    Instruments
  • Other
    Option
  • External Dimensions (Width)(mm)
    245
  • External Dimensions (Depth)(mm)
    146
  • TGK Code
    0836521554
  • Specifications
    Compatible beaker capacity: 500 cc
  • Product name
    Beaker Rack
  • Amount Of Content
    1 pc.
Part Number
0836-52-15-54
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,123.82

1 Piece(s) 11 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Ultrasonic cleaner
  • Application
    Instruments
  • Other
    Option
  • External Dimensions (Width)(mm)
    245
  • External Dimensions (Depth)(mm)
    146
  • TGK Code
    0836521554
  • Specifications
    Compatible beaker capacity: 500 cc
  • Product name
    Beaker Rack
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy to operate using the 5 and 10-minute operation switches.
· Includes a device for preventing abnormal rises in temperature. The device automatically shuts off the power if the temperature within the water tank rises.

Specifications of 0836-52-15-54

  • Product Type
    Ultrasonic cleaner
  • Application
    Instruments
  • Other
    Option
  • External Dimensions (Width)(mm)
    245
  • External Dimensions (Depth)(mm)
    146
  • TGK Code
    0836521554
  • Specifications
    Compatible beaker capacity: 500 cc
  • Product name
    Beaker Rack
  • Amount Of Content
    1 pc.
Part Number
0836-52-15-54
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,123.82

1 Piece(s) 11 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon