(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

RENNSTEIG Chisel With Handguard 29 mm Width

RENNSTEIG Chisel With Handguard 29 mm Width

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,604.42 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Blade Width(mm)
    29
  • Hand guard
    Available
  • Material
    Chrome Vanadium Steel, Resin

Product Description

[Features]
· A chisel made using high-quality steel material.
· It exhibits exceptional durability and high workability.
· The hand guard makes it easier to hold the punch and is useful to prevent injury in the case of mis-hits.
[Applications]
· For cutting and chipping iron plate and stone.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language