(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tone Short Swing Ratchet Handle RH2FHS

Tone Short Swing Ratchet Handle RH2FHS

You can add up to 6 items to the comparison list.

Loading...

Specifications of RH2FHS

  • Number of Ratchet Teeth
    72
  • Insertion Angle Convexity(mm)
    Convex 6.35
  • Overall Length
    90 mm
  • JAN Code
    4953488304169
  • Trusco Code
    495-8331
Part Number
RH2FHS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,139.07

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Number of Ratchet Teeth
    72
  • Insertion Angle Convexity(mm)
    Convex 6.35
  • Overall Length
    90 mm
  • JAN Code
    4953488304169
  • Trusco Code
    495-8331

Product Description

[Features]
· Compact 19.3 mm flex head type that is ideal for work in places where your hands cannot easily reach.
· The socket hold mechanism allows you to exchange sockets with the push of a button.

Specifications of RH2FHS

  • Number of Ratchet Teeth
    72
  • Insertion Angle Convexity(mm)
    Convex 6.35
  • Overall Length
    90 mm
  • JAN Code
    4953488304169
  • Trusco Code
    495-8331
Part Number
RH2FHS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,139.07

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon