(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Display (mg) |
Weighed Amount (g) |
Weighing Plate (mm) |
Part Number | TGK Code | Specifications | Built-in weight |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 78,662.96 |
1 Piece(s) | 15 Day(s) or more | 1 | 122 | φ130 | FZ-120i | 0123658001 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 83,629.44 |
1 Piece(s) | 15 Day(s) or more | 1 | 220 | φ130 | FZ-200i | 0123658002 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 88,595.91 |
1 Piece(s) | 15 Day(s) or more | 1 | 320 | φ130 | FZ-300i | 0123658003 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 98,528.85 |
1 Piece(s) | 15 Day(s) or more | 1 | 520 | φ130 | FZ-500i | 0123658004 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 78,662.96 |
1 Piece(s) | 15 Day(s) or more | 10 | 1220 | φ150 | FZ-1200i | 0123658005 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 83,629.44 |
1 Piece(s) | 15 Day(s) or more | 10 | 2200 | φ150 | FZ-2000i | 0123658006 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 88,595.91 |
1 Piece(s) | 15 Day(s) or more | 10 | 3200 | φ150 | FZ-3000i | 0123658007 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 98,528.85 |
1 Piece(s) | 15 Day(s) or more | 10 | 5200 | φ150 | FZ-5000i | 0123658008 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 58,797.07 |
1 Piece(s) | 15 Day(s) or more | 1 | 122 | φ130 | FX-120i | 0123658011 | Small wind screen standard accessory | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 63,763.55 |
1 Piece(s) | 22 Day(s) or more | 1 | 220 | φ130 | FX-200i | 0123658012 | Small wind screen standard accessory | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 68,730.02 |
1 Piece(s) | 15 Day(s) or more | 1 | 320 | φ130 | FX-300i | 0123658013 | Small wind screen standard accessory | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 78,662.96 |
1 Piece(s) | 15 Day(s) or more | 1 | 520 | φ130 | FX-500i | 0123658014 | Small wind screen standard accessory | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 58,797.07 |
1 Piece(s) | 15 Day(s) or more | 10 | 1220 | φ150 | FX-1200i | 0123658015 | - | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 63,763.55 |
1 Piece(s) | 15 Day(s) or more | 10 | 2200 | φ150 | FX-2000i | 0123658016 | - | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 68,730.02 |
1 Piece(s) | 17 Day(s) or more | 10 | 3200 | φ150 | FX-3000i | 0123658017 | - | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 78,662.96 |
1 Piece(s) | 22 Day(s) or more | 10 | 5200 | φ150 | FX-5000i | 0123658018 | - | (B) Standard Type, Weight for Calibration Sold Separately |
[Features]
· A new standard for the general-purpose electronic balance.
· The response speed is approximately 1 second. B5 size is compact and easy to handle.
· A small, standard windshield accessory.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Display (mg) |
Weighed Amount (g) |
Weighing Plate (mm) |
Part Number | TGK Code | Specifications | Built-in weight |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 78,662.96 |
1 Piece(s) | 15 Day(s) or more | 1 | 122 | φ130 | FZ-120i | 0123658001 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 83,629.44 |
1 Piece(s) | 15 Day(s) or more | 1 | 220 | φ130 | FZ-200i | 0123658002 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 88,595.91 |
1 Piece(s) | 15 Day(s) or more | 1 | 320 | φ130 | FZ-300i | 0123658003 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 98,528.85 |
1 Piece(s) | 15 Day(s) or more | 1 | 520 | φ130 | FZ-500i | 0123658004 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 78,662.96 |
1 Piece(s) | 15 Day(s) or more | 10 | 1220 | φ150 | FZ-1200i | 0123658005 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 83,629.44 |
1 Piece(s) | 15 Day(s) or more | 10 | 2200 | φ150 | FZ-2000i | 0123658006 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 88,595.91 |
1 Piece(s) | 15 Day(s) or more | 10 | 3200 | φ150 | FZ-3000i | 0123658007 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 98,528.85 |
1 Piece(s) | 15 Day(s) or more | 10 | 5200 | φ150 | FZ-5000i | 0123658008 | Small wind screen standard accessory | (A) Weight for Calibration Built-in Type | ||
₹ 58,797.07 |
1 Piece(s) | 15 Day(s) or more | 1 | 122 | φ130 | FX-120i | 0123658011 | Small wind screen standard accessory | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 63,763.55 |
1 Piece(s) | 22 Day(s) or more | 1 | 220 | φ130 | FX-200i | 0123658012 | Small wind screen standard accessory | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 68,730.02 |
1 Piece(s) | 15 Day(s) or more | 1 | 320 | φ130 | FX-300i | 0123658013 | Small wind screen standard accessory | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 78,662.96 |
1 Piece(s) | 15 Day(s) or more | 1 | 520 | φ130 | FX-500i | 0123658014 | Small wind screen standard accessory | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 58,797.07 |
1 Piece(s) | 15 Day(s) or more | 10 | 1220 | φ150 | FX-1200i | 0123658015 | - | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 63,763.55 |
1 Piece(s) | 15 Day(s) or more | 10 | 2200 | φ150 | FX-2000i | 0123658016 | - | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 68,730.02 |
1 Piece(s) | 17 Day(s) or more | 10 | 3200 | φ150 | FX-3000i | 0123658017 | - | (B) Standard Type, Weight for Calibration Sold Separately | ||
₹ 78,662.96 |
1 Piece(s) | 22 Day(s) or more | 10 | 5200 | φ150 | FX-5000i | 0123658018 | - | (B) Standard Type, Weight for Calibration Sold Separately |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Copyright © MISUMI Corporation All Rights Reserved.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy