(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electronic Analytical Scale GH Series (0123-65-67-15)

Electronic Analytical Scale GH Series (0123-65-67-15)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 177,992.42 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Digital Scale
  • Weighing Plate(mm)
    φ90
  • Specifications
    Conductive glass for antistatic used, RS-232C interface, Accessories: Data transmission software WinCT standard included
  • Built-in weight
    Built-in Weight for Calibration

Product Description

[Features]
· Antistatic electrically conductive glass is used for the windbreak.
· Automatically adjusts response characteristics according to the operating environment.
· Built-in weight for calibration.
· RS-232C interface: Data transmission software WinCT standard included as standard.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language