(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Pallet, Flat Stacking, Operational Limitation Type, Gray (SK-GT-1012D4-GLA)

Plastic Pallet, Flat Stacking, Operational Limitation Type, Gray (SK-GT-1012D4-GLA)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 20,004.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-GT-1012D4-2-GLA
SK-GT-1012D4-GLA
SK-GT-1111D4-2-GL
SK-GT-1111D4-3-GLA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Trusco Code Specification Details Amount Of Content

₹ 20,004.69

1 Piece(s) 19 Day(s) or more 1200 1000 479-7167 Only for Flat Stacking Usage 1 pc.

₹ 28,389.36

1 Piece(s) 19 Day(s) or more 1200 1000 479-7175 - 1 pc.

₹ 20,194.96

1 Piece(s) 19 Day(s) or more 1100 1100 469-8797 Only for Flat Stacking Usage 1 pc.

₹ 27,444.13

1 Piece(s) 19 Day(s) or more 1100 1100 479-7183 Only for Flat Stacking Usage 1 pc.

Basic Specifications

  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Gray
  • Maximum Static Load (kg)
    4000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Type Details
    Single-sided four-way
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    88
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    88
  • Center Block Width(mm)
    190
  • Compatible Equipment
    Hand Pallet Truck, Forklift
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Grid-ribbed structure for increased rigidity, preventing damage when placed on hand pallet trucks.
· The cross-shaped structure on the back provides a caster relief for when using a forklift.
· A pallet that can be used with hand pallet trucks.
· A pallet that is lightweight and highly rigid.
· <Top deck board> Large openings were eliminated, improving the rigidity of the entire pallet.
· <Bottom deck board> Parts that come in contact with hand pallet trucks have been reinforced, mitigating damage.

Part Number
SK-GT-1012D4-2-GLA
SK-GT-1012D4-GLA
SK-GT-1111D4-2-GL
SK-GT-1111D4-3-GLA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Trusco Code Specification Details Amount Of Content

₹ 20,004.69

1 Piece(s) 19 Day(s) or more 1200 1000 479-7167 Only for Flat Stacking Usage 1 pc.

₹ 28,389.36

1 Piece(s) 19 Day(s) or more 1200 1000 479-7175 - 1 pc.

₹ 20,194.96

1 Piece(s) 19 Day(s) or more 1100 1100 469-8797 Only for Flat Stacking Usage 1 pc.

₹ 27,444.13

1 Piece(s) 19 Day(s) or more 1100 1100 479-7183 Only for Flat Stacking Usage 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1