(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

CamJam

CamJam

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NI02247

  • Product Type
    Hook
  • Color
    Black
  • Width(mm)
    34
  • Length(mm)
    69
  • JAN Code
    0094664022478
  • Trusco Code
    758-1653
  • Mass(g)
    16
  • Operating Rope Size(mm)
    2~5
  • Amount Of Content
    1 pc.
Part Number
NI02247
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 829.78

8 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Hook
  • Color
    Black
  • Width(mm)
    34
  • Length(mm)
    69
  • JAN Code
    0094664022478
  • Trusco Code
    758-1653
  • Mass(g)
    16
  • Operating Rope Size(mm)
    2~5
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A convenient cord fastener that can easily tighten string to the pin just by passing it through the main body and hooking it.

Specifications of NI02247

  • Product Type
    Hook
  • Color
    Black
  • Width(mm)
    34
  • Length(mm)
    69
  • JAN Code
    0094664022478
  • Trusco Code
    758-1653
  • Mass(g)
    16
  • Operating Rope Size(mm)
    2~5
  • Amount Of Content
    1 pc.
Part Number
NI02247
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 829.78

8 Piece(s) 9 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1