(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spray Gun (Gravity Type,High Granularity) (LUNA2-R-244PLS-1.3-G)

Spray Gun (Gravity Type,High Granularity) (LUNA2-R-244PLS-1.3-G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 16,610.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LUNA2-R-244PLS-1.3-G
LUNA2-R-244PLS-1.5-G
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Nozzle Diameter
(mmφ)
Amount Of Content

₹ 16,610.51

1 Piece(s) 5 Day(s) or more 1.3 1 unit

₹ 16,610.51

1 Piece(s) 5 Day(s) or more 1.5 1 unit

Basic Specifications

  • Product Specifications
    Gravity Type
  • Pattern Width(mm)
    240
  • Air Usage(L/min)
    200
  • Required Compressor(KW)
    2.2
  • Air Mounting Port
    G1/4
  • Atomization Stage
    High granularity
  • Amount Of Content
    1 unit
Part Number
LUNA2-R-244PLS-1.3-G
LUNA2-R-244PLS-1.5-G
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Nozzle Diameter
(mmφ)
Amount Of Content

₹ 16,610.51

1 Piece(s) 5 Day(s) or more 1.3 1 unit

₹ 16,610.51

1 Piece(s) 5 Day(s) or more 1.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The body is made of a strong and lightweight magnesium alloy while the surface uses a fluorine paint that coating does not stick to easily.

Usage

●Automobile (coating), metal painting, wood work, furniture, plastic painting, food industry and the like.

Specification

●Required Compressor(kW):2.2
●Air Usage(L/min):200
●Pattern Opening(mm):240
●Mist Level:High Grain
●Gravity Type
●Cup Mounting Outlet: G1/4
●Air Mounting Outlet: G1/4

Materials

●Main Body: Magnesium Alloy
●Surface: Fluorine Coat
●Wetted Part: Stainless Steel(SUS304)