(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heat Conserving Cross-Linked Polyethylene Pipe

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 5,361.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HC-10HON5B-10M
HC-10HON5P-10M
HC-13HON5B-10M
HC-13HON5P-10M
HC-13HON5P-60MMAKI
HC-16HON5B-10M
HC-16HON5P-10M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Internal Diameter
(mm)
Outer Diameter
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 5,361.13

1 Piece(s) 5 Day(s) or more Blue 9.8 24 10 4560111024440 432-4374 1400 1 Roll

₹ 5,361.13

1 Piece(s) 5 Day(s) or more Pink 9.8 24 10 4560111024457 432-4382 1400 1 Roll

₹ 5,533.80

1 Piece(s) 5 Day(s) or more Blue 12.8 28 10 4560111024464 432-4391 1500 1 Roll

₹ 5,533.80

1 Piece(s) 5 Day(s) or more Pink 12.8 28 10 4560111024471 432-4404 1500 1 Roll

₹ 35,898.36

1 Piece(s) 6 Day(s) or more Pink 12.8 28 60 4560111023658 328-1191 6900 1 Roll

₹ 7,222.78

1 Piece(s) 6 Day(s) or more Blue 16.2 32.5 10 4560111024488 432-4412 1600 1 Roll

₹ 7,222.78

1 Piece(s) 6 Day(s) or more Pink 16.2 32.5 10 4560111024495 432-4421 1600 1 Roll

Basic Specifications

  • Product Type
    Other
  • Operating Temperature Range
    0~95℃
  • Max Operating Pressure
    0.75 MPa(when 95°C)
  • JIS
    JIS, K6769 Standard Product
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Cross-linked polyethylene pipe with heat insulating material.
·Since it can be used at temperatures up to 95°C, it can be used not only for water supply and hot water supply piping but also for reheating piping.
[Applications]
·Indoor piping for water supply and hot water supply.
·Reheating piping.

Part Number
HC-10HON5B-10M
HC-10HON5P-10M
HC-13HON5B-10M
HC-13HON5P-10M
HC-13HON5P-60MMAKI
HC-16HON5B-10M
HC-16HON5P-10M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Internal Diameter
(mm)
Outer Diameter
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 5,361.13

1 Piece(s) 5 Day(s) or more Blue 9.8 24 10 4560111024440 432-4374 1400 1 Roll

₹ 5,361.13

1 Piece(s) 5 Day(s) or more Pink 9.8 24 10 4560111024457 432-4382 1400 1 Roll

₹ 5,533.80

1 Piece(s) 5 Day(s) or more Blue 12.8 28 10 4560111024464 432-4391 1500 1 Roll

₹ 5,533.80

1 Piece(s) 5 Day(s) or more Pink 12.8 28 10 4560111024471 432-4404 1500 1 Roll

₹ 35,898.36

1 Piece(s) 6 Day(s) or more Pink 12.8 28 60 4560111023658 328-1191 6900 1 Roll

₹ 7,222.78

1 Piece(s) 6 Day(s) or more Blue 16.2 32.5 10 4560111024488 432-4412 1600 1 Roll

₹ 7,222.78

1 Piece(s) 6 Day(s) or more Pink 16.2 32.5 10 4560111024495 432-4421 1600 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a bridged polyethylene pipe with heat insulating material.
●Since the max working temperature can be used up to 95°C, it can be used for water supply/hot water supply piping as well as for additional pipe.

Usage

●Indoor pipes for water supply and hot water supply. 
●Piping for reheating.

Specification

●Length(m):10
●SPQ(roll):1
●Working Temperature Range: 0 to 95°C
●Max Working Pressure: 0.75MPa(when 95°C)
●JIS K6769 Standard Product

Materials

●Inner Pipe: Cross-linked Polyethylene(XPE)
●Outer Layer: Polyethylene(PE)