(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Sign for Diagonal Braces

Safety Sign for Diagonal Braces
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 871.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-702
SK-709
SK-714A
SK-714B
SK-714C
SK-714D
SK-715
SK-716
SK-721
SK-734
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Display Content Details JAN Code Trusco Code Amount Of Content

₹ 871.00

2 Piece(s) 5 Day(s) or more Use Safety Band Use a safety harness 4580284632952 755-4788 1 pc.

₹ 871.00

2 Piece(s) Available 5 Day(s) or more Beware of Falling Objects Danger: Mind Your Head 4580284632969 755-4796 1 pc.

₹ 871.00

2 Piece(s) 5 Day(s) or more Other Scaffold Work Floor Maximum Load 400 kg 4580284632976 755-4800 1 pc.

₹ 871.00

2 Piece(s) Available 5 Day(s) or more Other Scaffold Work Floor Maximum Load 250 kg 4580284632990 755-4818 1 pc.

₹ 871.00

2 Piece(s) Available 5 Day(s) or more Other Scaffold Work Floor Maximum Load 150 kg 4580284633003 755-4826 1 pc.

₹ 871.00

2 Piece(s) Available 5 Day(s) or more Other Scaffold Work Floor Maximum Load 370 kg 4580284632983 755-4834 1 pc.

₹ 871.00

2 Piece(s) 5 Day(s) or more Other Do not put anything here 4580284633034 755-4851 1 pc.

₹ 871.00

2 Piece(s) 5 Day(s) or more Other Shipshape and Bristol Fashion 4580284633041 755-4869 1 pc.

₹ 871.00

2 Piece(s) 5 Day(s) or more Other Vertical Work Forbidden Inside the Scaffolding 4580284633027 755-4877 1 pc.

₹ 871.00

2 Piece(s) 5 Day(s) or more Other Stairs here 4580284633058 755-4885 1 pc.

Basic Specifications

  • Material (Body)
    Other
  • Material
    Polyethylene
  • Longitudinal(mm)
    567
  • Side(mm)
    450
  • Mounting Method
    Winding through hole
  • Quantity Per Set(Piece)
    0.5
  • Features
    Improved marking which previously was attached only to parallel single pipes, etc., for bracing. Using transparent material allows it to also be seen from the back side.
  • Mass(g)
    110
  • Application
    Dedicated Indicator for Diagonal Braces on Framework Scaffolding
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Improved for dedicated diagonal display of signs that previously could only be displayed horizontally.
· Transparent material makes it is visible from the rear side as well.
[Applications]
· Dedicated diagonal signs for framework scaffolding

Part Number
SK-702
SK-709
SK-714A
SK-714B
SK-714C
SK-714D
SK-715
SK-716
SK-721
SK-734
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Display Content Details JAN Code Trusco Code Amount Of Content

₹ 871.00

2 Piece(s) 5 Day(s) or more Use Safety Band Use a safety harness 4580284632952 755-4788 1 pc.

₹ 871.00

2 Piece(s) Available 5 Day(s) or more Beware of Falling Objects Danger: Mind Your Head 4580284632969 755-4796 1 pc.

₹ 871.00

2 Piece(s) 5 Day(s) or more Other Scaffold Work Floor Maximum Load 400 kg 4580284632976 755-4800 1 pc.

₹ 871.00

2 Piece(s) Available 5 Day(s) or more Other Scaffold Work Floor Maximum Load 250 kg 4580284632990 755-4818 1 pc.

₹ 871.00

2 Piece(s) Available 5 Day(s) or more Other Scaffold Work Floor Maximum Load 150 kg 4580284633003 755-4826 1 pc.

₹ 871.00

2 Piece(s) Available 5 Day(s) or more Other Scaffold Work Floor Maximum Load 370 kg 4580284632983 755-4834 1 pc.

₹ 871.00

2 Piece(s) 5 Day(s) or more Other Do not put anything here 4580284633034 755-4851 1 pc.

₹ 871.00

2 Piece(s) 5 Day(s) or more Other Shipshape and Bristol Fashion 4580284633041 755-4869 1 pc.

₹ 871.00

2 Piece(s) 5 Day(s) or more Other Vertical Work Forbidden Inside the Scaffolding 4580284633027 755-4877 1 pc.

₹ 871.00

2 Piece(s) 5 Day(s) or more Other Stairs here 4580284633058 755-4885 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon