(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Removal from Range, Stove Cleaning Gel MS-111

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MS-111

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    80
  • Depth(mm)
    55
  • Height(mm)
    180
  • Ingredient
    Nonionic Surfactant (15% Polyoxyethylene Alkyl Phenyl Ether), Glycol Type Organic Solvent
  • JAN Code
    4960077986118
  • Weight(g)
    165
  • Amount Of Content
    1 pc (120 ml)
Part Number
MS-111
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 962.00

2 Piece(s) 10 Day(s) or more 1 pc (120 ml)

Basic Specifications

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    80
  • Depth(mm)
    55
  • Height(mm)
    180
  • Ingredient
    Nonionic Surfactant (15% Polyoxyethylene Alkyl Phenyl Ether), Glycol Type Organic Solvent
  • JAN Code
    4960077986118
  • Weight(g)
    165
  • Amount Of Content
    1 pc (120 ml)

Product Description

[Features]
· Removes oil stains from fluororesin-coated surfaces
· Thoroughly removes oil stains and sludge from cooking ranges, ovens and fluororesin coated cooking appliances, which are difficult to remove with liquid kitchen detergents.
· Gel type that can be used without dripping even on vertical surfaces.

Specifications of MS-111

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    80
  • Depth(mm)
    55
  • Height(mm)
    180
  • Ingredient
    Nonionic Surfactant (15% Polyoxyethylene Alkyl Phenyl Ether), Glycol Type Organic Solvent
  • JAN Code
    4960077986118
  • Weight(g)
    165
  • Amount Of Content
    1 pc (120 ml)
Part Number
MS-111
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 962.00

2 Piece(s) 10 Day(s) or more 1 pc (120 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon