(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No.118 For Cloth Tape Curing (N118-25X25-BG-PACK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 9,596.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N118-25X25-BG-PACK
N118-30X25-BG-PACK
N118-38X25-BG-PACK
N118-50X25-BG-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

₹ 10,505.75

1 Pack(s)

60 Pieces Per Package

11 Day(s) or more 25 4547691655202 1 Pack (60 pcs)

₹ 10,091.87

1 Pack(s)

48 Pieces Per Package

11 Day(s) or more 30 - 1 Pack (48 pcs)

₹ 9,596.29

1 Pack(s)

36 Pieces Per Package

11 Day(s) or more 38 - 1 Pack (36 pcs)

₹ 10,505.75

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 50 4547691655196 1 Pack (30 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Length(m)
    25
  • Thickness(mm)
    0.3
  • Color Details
    Grass Green
  • Adhesiveness(N/25mm)
    7.8
  • Tensile Strength(N/25mm)
    160
  • Adhesive
    Rubber-Based
  • Base Materials
    Staple fiber

Product Description

[Features]
· For masking during painting.
· Uses special adhesive and UV-resistant backing.
· Can safely be used as protective tape, as it leaves little adhesive residue behind.
· Also sticks well to rough surfaces.

Part Number
N118-25X25-BG-PACK
N118-30X25-BG-PACK
N118-38X25-BG-PACK
N118-50X25-BG-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

₹ 10,505.75

1 Pack(s)

60 Pieces Per Package

11 Day(s) or more 25 4547691655202 1 Pack (60 pcs)

₹ 10,091.87

1 Pack(s)

48 Pieces Per Package

11 Day(s) or more 30 - 1 Pack (48 pcs)

₹ 9,596.29

1 Pack(s)

36 Pieces Per Package

11 Day(s) or more 38 - 1 Pack (36 pcs)

₹ 10,505.75

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 50 4547691655196 1 Pack (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1