(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Craft Paper Backed Tape, No.2240 Unpackaged Non-laminated

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,699.18 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N2240-25X50-CR-PACK
N2240-38X50-CR-PACK
N2240-48X50-CR-PACK
N2240-60X50-CR-PACK
N2240-75X50-CR-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

₹ 7,470.67

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 25 - 1 Pack (100 pcs)

₹ 6,780.89

1 Pack(s)

60 Pieces Per Package

11 Day(s) or more 38 - 1 Pack (60 pcs)

₹ 7,126.45

1 Pack(s)

50 Pieces Per Package

11 Day(s) or more 48 4970520354579 1 Pack (50 pcs)

₹ 7,113.05

1 Pack(s)

40 Pieces Per Package

11 Day(s) or more 60 - 1 Pack (40 pcs)

₹ 6,699.18

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 75 - 1 Pack (30 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Details
    Cream
  • Adhesiveness(N/25mm)
    8.0
  • Tensile Strength(N/25mm)
    145

Product Description

[Features]
· No packaging, which reduces excess waste.
· Thin paper core, reducing the amount of materials used.
· By removing the polyethylene laminate, we have reduced the amount of CO² (a contributor to global warming) produced when incinerating the product.
· Can be written on with oil-based inks.
· Can help reduce costs related to waste processing.

Part Number
N2240-25X50-CR-PACK
N2240-38X50-CR-PACK
N2240-48X50-CR-PACK
N2240-60X50-CR-PACK
N2240-75X50-CR-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

₹ 7,470.67

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 25 - 1 Pack (100 pcs)

₹ 6,780.89

1 Pack(s)

60 Pieces Per Package

11 Day(s) or more 38 - 1 Pack (60 pcs)

₹ 7,126.45

1 Pack(s)

50 Pieces Per Package

11 Day(s) or more 48 4970520354579 1 Pack (50 pcs)

₹ 7,113.05

1 Pack(s)

40 Pieces Per Package

11 Day(s) or more 60 - 1 Pack (40 pcs)

₹ 6,699.18

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 75 - 1 Pack (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1