(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ladies' Blouson Jacket 1489 (1489-20-7)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,247.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1489-19-19
1489-20-7
1489-20-9
1489-20-11
1489-20-13
1489-20-15
1489-20-17
1489-20-19
1489-43-19
1489-61-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,021.00

2 Piece(s) 9 Day(s) or more Navy Blue 19 46 123 56 61 Deep navy 4991714475979 720 1 pc.

₹ 4,900.00

2 Piece(s) 9 Day(s) or more Gray 7 40 97 53 58 Gray 4991714475993 540 1 pc.

₹ 4,921.00

2 Piece(s) 9 Day(s) or more Gray 9 41.5 100 54 59 Gray 4991714476006 570 1 pc.

₹ 4,943.00

2 Piece(s) 9 Day(s) or more Gray 11 42 104 54 59 Gray 4991714476013 600 1 pc.

₹ 4,965.00

2 Piece(s) 9 Day(s) or more Gray 13 43 108 55 60 Gray 4991714476020 630 1 pc.

₹ 4,985.00

2 Piece(s) 9 Day(s) or more Gray 15 44 113 55 60 Gray 4991714476037 660 1 pc.

₹ 5,080.00

2 Piece(s) 9 Day(s) or more Gray 17 45 118 56 61 Gray 4991714476044 690 1 pc.

₹ 4,247.00

2 Piece(s) 9 Day(s) or more Gray 19 46 123 56 61 Gray 4991714476051 720 1 pc.

₹ 5,021.00

2 Piece(s) 9 Day(s) or more Blue 19 46 123 56 61 Blue gray 4991714476136 720 1 pc.

₹ 5,021.00

2 Piece(s) 9 Day(s) or more Green 19 46 123 56 61 Moss green 4991714476211 720 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Left breast pocket: 12 cm × depth 14.5 cm, right pocket: 13 cm × depth 18 cm
  • With Pen Holder
    Yes
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C twill
  • Specifications
    Anti-static material. Water-repellent finish.
  • Contents
    1 pc.

Product Description

Work clothing that is rich in functionality and feminine in design.
[Features]
· Uses a 3D cut with extra room at the armpits and Norfolk-style action pleats for increased ease of movement.
· There is a handle on the pocket zipper, and stylish rhinestones on the rivets at the ends of the chest flaps.
· Functionality is enhanced by various pockets of different types.
· The smart, refreshing design features cuffs with dot buttons that are easy to put on and remove.
· Feminine design with a narrowed waist.
[Applications]
· Ideal for work of all types.

Part Number
1489-19-19
1489-20-7
1489-20-9
1489-20-11
1489-20-13
1489-20-15
1489-20-17
1489-20-19
1489-43-19
1489-61-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,021.00

2 Piece(s) 9 Day(s) or more Navy Blue 19 46 123 56 61 Deep navy 4991714475979 720 1 pc.

₹ 4,900.00

2 Piece(s) 9 Day(s) or more Gray 7 40 97 53 58 Gray 4991714475993 540 1 pc.

₹ 4,921.00

2 Piece(s) 9 Day(s) or more Gray 9 41.5 100 54 59 Gray 4991714476006 570 1 pc.

₹ 4,943.00

2 Piece(s) 9 Day(s) or more Gray 11 42 104 54 59 Gray 4991714476013 600 1 pc.

₹ 4,965.00

2 Piece(s) 9 Day(s) or more Gray 13 43 108 55 60 Gray 4991714476020 630 1 pc.

₹ 4,985.00

2 Piece(s) 9 Day(s) or more Gray 15 44 113 55 60 Gray 4991714476037 660 1 pc.

₹ 5,080.00

2 Piece(s) 9 Day(s) or more Gray 17 45 118 56 61 Gray 4991714476044 690 1 pc.

₹ 4,247.00

2 Piece(s) 9 Day(s) or more Gray 19 46 123 56 61 Gray 4991714476051 720 1 pc.

₹ 5,021.00

2 Piece(s) 9 Day(s) or more Blue 19 46 123 56 61 Blue gray 4991714476136 720 1 pc.

₹ 5,021.00

2 Piece(s) 9 Day(s) or more Green 19 46 123 56 61 Moss green 4991714476211 720 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1