(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ladies' Cargo Pants 1486

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,330.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1486-19-19
1486-20-7
1486-20-9
1486-20-11
1486-20-13
1486-20-15
1486-20-17
1486-20-19
1486-43-19
1486-61-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,014.00

4 Piece(s) 9 Day(s) or more Navy Blue 19 90 to 96 Deep navy 4991714476617 560 1 pc.

₹ 3,330.00

4 Piece(s) 9 Day(s) or more Gray 7 60 to 66 Gray 4991714476631 440 1 pc.

₹ 3,344.00

4 Piece(s) 9 Day(s) or more Gray 9 64 to 70 Gray 4991714476648 460 1 pc.

₹ 3,359.00

4 Piece(s) 9 Day(s) or more Gray 11 68 to 74 Gray 4991714476655 480 1 pc.

₹ 3,373.00

4 Piece(s) 9 Day(s) or more Gray 13 72 to 78 Gray 4991714476662 500 1 pc.

₹ 3,739.00

4 Piece(s) 9 Day(s) or more Gray 15 78 to 84 Gray 4991714476679 520 1 pc.

₹ 4,000.00

4 Piece(s) 9 Day(s) or more Gray 17 84 to 90 Gray 4991714476686 540 1 pc.

₹ 4,014.00

4 Piece(s) 9 Day(s) or more Gray 19 90 to 96 Gray 4991714476693 560 1 pc.

₹ 4,014.00

4 Piece(s) 9 Day(s) or more Blue 19 90 to 96 Blue gray 4991714476778 560 1 pc.

₹ 4,014.00

4 Piece(s) 9 Day(s) or more Green 19 90 to 96 Moss green 4991714476853 560 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C twill
  • Inseam(cm)
    74
  • Specifications
    Anti-static material. Water-repellent finish.
  • Contents
    1 pc.

Product Description

Cargo pants featuring pockets with new functionality.
[Features]
· The rear pistol pocket features a convenient storage pouch that pops out
· Places no burden on mobile or smartphones, even when performing work that involves a lot of standing and sitting.
· Stylish and functional support for women working hard on the job site.
[Applications]
· Ideal for work of all types.

Part Number
1486-19-19
1486-20-7
1486-20-9
1486-20-11
1486-20-13
1486-20-15
1486-20-17
1486-20-19
1486-43-19
1486-61-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,014.00

4 Piece(s) 9 Day(s) or more Navy Blue 19 90 to 96 Deep navy 4991714476617 560 1 pc.

₹ 3,330.00

4 Piece(s) 9 Day(s) or more Gray 7 60 to 66 Gray 4991714476631 440 1 pc.

₹ 3,344.00

4 Piece(s) 9 Day(s) or more Gray 9 64 to 70 Gray 4991714476648 460 1 pc.

₹ 3,359.00

4 Piece(s) 9 Day(s) or more Gray 11 68 to 74 Gray 4991714476655 480 1 pc.

₹ 3,373.00

4 Piece(s) 9 Day(s) or more Gray 13 72 to 78 Gray 4991714476662 500 1 pc.

₹ 3,739.00

4 Piece(s) 9 Day(s) or more Gray 15 78 to 84 Gray 4991714476679 520 1 pc.

₹ 4,000.00

4 Piece(s) 9 Day(s) or more Gray 17 84 to 90 Gray 4991714476686 540 1 pc.

₹ 4,014.00

4 Piece(s) 9 Day(s) or more Gray 19 90 to 96 Gray 4991714476693 560 1 pc.

₹ 4,014.00

4 Piece(s) 9 Day(s) or more Blue 19 90 to 96 Blue gray 4991714476778 560 1 pc.

₹ 4,014.00

4 Piece(s) 9 Day(s) or more Green 19 90 to 96 Moss green 4991714476853 560 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1