(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ball End Mill Center Cut Spherical Design R 216.6 (Hardness 43 ≤ HRC ≤ 63) (Part Number)

Ball End Mill Center Cut Spherical Design R 216.6 (Hardness 43 ≤ HRC ≤ 63)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,071₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill

Part Number
R216.62-08030-AO09G-1610
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool Diameter
(mm)
Axial rake angle α0
(deg)
Twist lsh
(mm)
Dimensions/Dc3
(mm)
Dimensions/l21
(mm)
Weight
(kg)
Shank Type Specifications

₹ 20,502.45

1 Piece(s) 5 Day(s) or more 49210036881445.006.530.06Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC60 Coating PVD
Machining Application Curved surface Torsional Angle(deg) (30) Tool Diameter Tolerance h7
Shank diameter tolerance h5 Detailed Material GC1610