(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill
Part Number |
---|
R216.42-06030-AP06G-1610 |
R216.42-06030-AP06G-1620 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Dimensions α21 (deg) | Twist lsh (mm) | Dimensions/D4 (mm) | Dimensions/l3 (mm) | Shank Type | Detailed Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,905.95 | 1 Piece(s) | 5 Day(s) or more | 3 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 6 | 2 | 100 | - | 10 | 6 | 14 | 2°30' | 35.50 (Per Rotation) | - | 7 | Cylinder Shank, Long | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
₹ 12,649.58 | 1 Piece(s) | 5 Day(s) or more | 3 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 6 | 2 | 100 | - | 10 | 6 | 14 | 2°30' | 35.50 (Per Rotation) | - | 7 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 |
Loading...
Type | Tapered neck ball | Coating | PVD | Machining Application | Curved surface |
---|---|---|---|---|---|
Torsional Angle(deg) | (30) | Tool Diameter Tolerance | h7 | Shank diameter tolerance | h5 |