(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ball End Mill, Center Cut, R216.4 (Hardness 43 HRC to 63 HRC), Cylindrical Shank (Part Number)

Ball End Mill, Center Cut, R216.4 (Hardness 43 HRC to 63 HRC), Cylindrical Shank
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,507₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill

Part Number
R216.44-10030-AI10G-1610
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool Diameter
(mm)
Axial rake angle α0
(deg)
Dimensions α21
(deg)
Twist lsh
(mm)
Dimensions/D4
(mm)
Dimensions/l3
(mm)
Shank Type Detailed Material Specifications

₹ 24,988.09

1 Piece(s) 5 Day(s) or more 5general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○]10472-10101256.00 (per rotation)-30Cylindrical shank, longGC1610Center cut / Hardness 43 HRC to 63 HRC

Loading...

  1. 1

Basic Information

Type Tapered neck ball Coating PVD Machining Application Curved surface
Torsional Angle(deg) (30) Tool Diameter Tolerance h7 Shank diameter tolerance h5