(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill
Part Number |
---|
R216.42-10030-AP10G-1610 |
R216.42-10030-AP10G-1620 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Dimensions α21 (deg) | Twist lsh (mm) | Dimensions/D4 (mm) | Dimensions/l3 (mm) | Shank Type | Detailed Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 25,783.69 | 1 Piece(s) | 5 Day(s) or more | 5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 10 | 2 | 125 | - | 14 | 10 | 12 | 2°30' | 56.00 (Per Rotation) | - | 12 | Cylinder Shank, Long | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
₹ 23,465.20 | 1 Piece(s) | 5 Day(s) or more | 5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 10 | 2 | 125 | - | 14 | 10 | 12 | 2°30' | 56.00 (Per Rotation) | - | 12 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 |
Loading...
Type | Tapered neck ball | Coating | PVD | Machining Application | Curved surface |
---|---|---|---|---|---|
Torsional Angle(deg) | (30) | Tool Diameter Tolerance | h7 | Shank diameter tolerance | h5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy