(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Spiral Pointed Tap with Long Shank_A-LT-POT (Part Number)

Spiral Pointed Tap with Long Shank_A-LT-POT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,525₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.

 
Part Number
A-LT-POT-M20X2.5X200-16-STD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
External center Protrusion Tool No.

₹ 14,619.84

1 Piece(s) 5 Day(s) or more M202.5200OH580164371215NONA8326435

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Powdered High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Coating Type Others Details of Coating V coated

Please check the type/dimensions/specifications of the part A-LT-POT-M20X2.5X200-16-STD in the Spiral Pointed Tap with Long Shank_A-LT-POT series.

Product variants

Part Number
A-LT-POT-M10X1.25X100-OH3
A-LT-POT-M10X1.25X150-8-STD
A-LT-POT-M10X1.25X150-OH3
A-LT-POT-M20X2.5X200-OH5
A-LT-POT-M20X2X150-OH4
A-LT-POT-M22X1.5X150-OH4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
External center Protrusion Tool No.

₹ 3,315.35

1 Piece(s) 5 Day(s) or more M101.25100OH34173245.58NONA8326044

₹ 4,972.18

1 Piece(s) 5 Day(s) or more M101.25150OH460832469NONA8326429

₹ 4,544.91

1 Piece(s) 5 Day(s) or more M101.25150OH36073245.58NONA8326045

₹ 13,344.73

1 Piece(s) 5 Day(s) or more M202.5200OH580153371215NONA8326082

₹ 13,692.98

1 Piece(s) 5 Day(s) or more M202150OH460153371215NONA8326080

₹ 12,708.53

1 Piece(s) 5 Day(s) or more M221.5150OH463173381316NONA8326084