(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.
Part Number |
---|
A-LT-POT-M14X1.25X150-OH4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,593.91 | 1 Piece(s) | 5 Day(s) or more | M14 | 1.25 | 150 | OH4 | 60 | 10.5 | 3 | 30 | 8 | 11 | NO | NA | 8326063 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 5P | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | Included | Coating Type | Others | Details of Coating | V coated |
Please check the type/dimensions/specifications of the part A-LT-POT-M14X1.25X150-OH4 in the Spiral Pointed Tap with Long Shank_A-LT-POT series.
Part Number |
---|
A-LT-POT-M10X1.25X100-OH3 |
A-LT-POT-M10X1.25X150-8-STD |
A-LT-POT-M10X1.25X150-OH3 |
A-LT-POT-M14X1.5X150-OH4 |
A-LT-POT-M14X1X150-OH3 |
A-LT-POT-M14X2X150-12-OH5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,315.35 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 100 | OH3 | 41 | 7 | 3 | 24 | 5.5 | 8 | NO | NA | 8326044 | ||
₹ 4,972.18 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 150 | OH4 | 60 | 8 | 3 | 24 | 6 | 9 | NO | NA | 8326429 | ||
₹ 4,544.91 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 150 | OH3 | 60 | 7 | 3 | 24 | 5.5 | 8 | NO | NA | 8326045 | ||
₹ 7,029.49 | 1 Piece(s) | 5 Day(s) or more | M14 | 1.5 | 150 | OH4 | 60 | 10.5 | 3 | 30 | 8 | 11 | NO | NA | 8326064 | ||
₹ 8,768.02 | 1 Piece(s) | 5 Day(s) or more | M14 | 1 | 150 | OH3 | 60 | 10.5 | 3 | 30 | 8 | 11 | NO | NA | 8326062 | ||
₹ 7,782.24 | 1 Piece(s) | 5 Day(s) or more | M14 | 2 | 150 | OH5 | 60 | 12 | 3 | 30 | 9 | 12 | NO | NA | 8326408 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy