(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.
Part Number |
---|
A-LT-POT-M2.2X0.25X80-OH1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,478.71 | 1 Piece(s) | 5 Day(s) or more | M2.2 | 0.25 | 80 | OH1 | - | 3 | 2 | 13 | 2.5 | 5 | YES | Available | 8326003 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 5P | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | Included | Coating Type | Others | Details of Coating | V coated |
Please check the type/dimensions/specifications of the part A-LT-POT-M2.2X0.25X80-OH1 in the Spiral Pointed Tap with Long Shank_A-LT-POT series.
Part Number |
---|
A-LT-POT-M10X1.25X100-OH3 |
A-LT-POT-M10X1.25X150-8-STD |
A-LT-POT-M10X1.25X150-OH3 |
A-LT-POT-M2.2X0.45X80-OH2 |
A-LT-POT-M2.3X0.4X80-OH1.5 |
A-LT-POT-M2.5X0.35X80-OH2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,315.35 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 100 | OH3 | 41 | 7 | 3 | 24 | 5.5 | 8 | NO | NA | 8326044 | ||
₹ 4,972.18 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 150 | OH4 | 60 | 8 | 3 | 24 | 6 | 9 | NO | NA | 8326429 | ||
₹ 4,544.91 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 150 | OH3 | 60 | 7 | 3 | 24 | 5.5 | 8 | NO | NA | 8326045 | ||
₹ 5,384.71 | 1 Piece(s) | 5 Day(s) or more | M2.2 | 0.45 | 80 | OH2 | - | 3 | 2 | 13 | 2.5 | 5 | YES | Available | 8326004 | ||
₹ 4,353.38 | 1 Piece(s) | 5 Day(s) or more | M2.3 | 0.4 | 80 | OH1.5 | - | 3 | 2 | 13 | 2.5 | 5 | YES | Available | 8326005 | ||
₹ 5,923.15 | 1 Piece(s) | 5 Day(s) or more | M2.5 | 0.35 | 80 | OH2 | - | 3 | 2 | 14 | 2.5 | 5 | YES | Available | 8326006 |