(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.
Part Number |
---|
A-LT-SFT-M7X1X150-OH3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,173.91 | 1 Piece(s) | 5 Day(s) or more | M7 | 1 | 150 | OH3 | 33 | 6.2 | 3 | 12 | 5 | 8 | 8326227 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 2.5P | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | Included | Coating Type | Others | Torsion Angle(°) | 45 |
External center | NO | Protrusion | NA | Details of Coating | V coated |
Please check the type/dimensions/specifications of the part A-LT-SFT-M7X1X150-OH3 in the Spiral Tap with Long Shank_A-LT-SFT series.
Part Number |
---|
A-LT-SFT-M10X1.25X100-OH3 |
A-LT-SFT-M10X1.25X150-8-STD |
A-LT-SFT-M10X1.25X150-OH3 |
A-LT-SFT-M8X0.75X100-OH3 |
A-LT-SFT-M8X0.75X150-OH3 |
A-LT-SFT-M8X1.25X100-8-OH4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,431.87 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 100 | OH3 | 41 | 7 | 3 | 15 | 5.5 | 8 | 8326244 | ||
₹ 5,175.76 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 150 | OH4 | 60 | 8 | 3 | 15 | 6 | 9 | 8326529 | ||
₹ 4,706.98 | 1 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 150 | OH3 | 41 | 7 | 3 | 15 | 5.5 | 8 | 8326245 | ||
₹ 3,686.36 | 1 Piece(s) | 5 Day(s) or more | M8 | 0.75 | 100 | OH3 | 37 | 6.2 | 3 | 12 | 5 | 8 | 8326228 | ||
₹ 5,130.24 | 1 Piece(s) | 5 Day(s) or more | M8 | 0.75 | 150 | OH3 | 37 | 6.2 | 3 | 12 | 5 | 8 | 8326229 | ||
₹ 3,344.82 | 1 Piece(s) | 5 Day(s) or more | M8 | 1.25 | 100 | OH4 | 37 | 8 | 3 | 15 | 6 | 9 | 8326504 |