(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spiral Tap with Long Shank_A-LT-SFT (Part Number)

Spiral Tap with Long Shank_A-LT-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,618₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.

 
Part Number
A-LT-SFT-M10X1.25X100-OH3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Tool No.

₹ 3,431.87

1 Piece(s) 5 Day(s) or more M101.25100OH34173155.588326244

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Powdered High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type Others Torsion Angle(°) 45
External center NO Protrusion NA Details of Coating V coated

Please check the type/dimensions/specifications of the part A-LT-SFT-M10X1.25X100-OH3 in the Spiral Tap with Long Shank_A-LT-SFT series.

Product variants

Part Number
A-LT-SFT-M10X0.75X100-OH3
A-LT-SFT-M10X0.75X150-OH3
A-LT-SFT-M10X1.25X100-8-OH4
A-LT-SFT-M10X1.25X150-8-STD
A-LT-SFT-M10X1.25X150-OH3
A-LT-SFT-M10X1.25X200-8-STD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Tool No.

₹ 4,440.44

1 Piece(s) 5 Day(s) or more M100.75100OH34173155.588326240

₹ 6,449.53

1 Piece(s) 5 Day(s) or more M100.75150OH34173155.588326241

₹ 3,762.71

1 Piece(s) 5 Day(s) or more M101.25100OH4418315698326505

₹ 5,175.76

1 Piece(s) 5 Day(s) or more M101.25150OH4608315698326529

₹ 4,706.98

1 Piece(s) 5 Day(s) or more M101.25150OH34173155.588326245

₹ 6,045.04

1 Piece(s) 5 Day(s) or more M101.25200OH4808315698326530